Lexicon

BACnet

BACnet

BACnet is a data communication protocol for Building Automation and Control Networks. It is a standardised technology for building automation and supports a variety of specific physical network standards, which makes it ideal for use on all automation levels.

read more
Fieldbus

Fieldbus

A fieldbus is the information highway that connects the components in a BMS system to allow monitoring and controlling of air-conditioning systems, heating systems, lighting systems, ventilation, wastewater systems etc.

read more
GENIbus

GENIbus

GENIbus is an open data communication protocol developed and maintained by Grundfos. It is used to connect Grundfos pumps to pump controllers or via gateways to monitoring and supervisory computers in Building Management Systems and SCADA systems.

read more

Products

Grundfos CIM/CIU Communication Interfaces

Grundfos CIM/CIU Communication Interfaces

The CIM/CIU products provide standard interfaces for data transmission between Grundfos pumps and various communication technologies.

read more

Lexicon

Grundfos CU351 - Control unit

Grundfos CU351 - Control unit

CU 351 is a flexible control unit for controlling and monitoring of up to six identical pumps + a pilot pump. CU 351 serves as the controller for Grundfos Hydro MPC booster sets and Control MPC systems.

read more
LON

LON

LON is an open network technology which is mainly used in building automation. The name LON is short for "Local Operating Network".
It is an event-based technology that supports a variety of physical network standards, making it ideal for use on all automation levels.

read more
Modbus

Modbus

Modbus is an open network technology used in building management systems and across a wide range of industries. It is a de facto standard for data communication, which makes it ideal for use on all automation levels.

read more
Profibus

Profibus

PROFIBUS is a network technology mostly used in process industries but you can find it also in building automation. It is a standardised technology for data communication, managed by Profi International.

read more

Downloads

lexicaattachment

CIM/CIU 100 & CIM 110

Communication interface for LON – easy integration in building automation

download
lexicaattachment

CIM/CIU 300 leaflet

Communication interface for BACnet MS/TP - for building automation

download
lexicaattachment

Case Story: BACnet

Proving energy and cost benefits with CIU 300BACnet communication modules

download
lexicaattachment

Data Sheet: CIM/CIU 150

Communication interface for Profibus – for automation

download
lexicaattachment

Data Sheet: CIM/CIU 200

Communication interface for Modbus – for automation

download
lexicaattachment

Data Sheet: CIM/CIU 250

Communication interface for GSM/GPRS

download
lexicaattachment

Data sheet

CIM250 wireless communication and monitoring for wastewater.

download
lexicaattachment

Product Brochure

Communication Interfaces
Complete control for pumps and pump systems

download