Grundfos Hydro Multi-S - Booster set
Grundfos Hydro Multi-S booster sets consist of two or three identical Grundfos CH or CR pumps connected in parallel and mounted on a common base frame, a control cabinet with motor protection and integrated controller and all the necessary fittings.
Grundfos Hydro Multi-S booster sets consist of two or three identical Grundfos CH or CR pumps connected in parallel and mounted on a common base frame, a control cabinet with motor protection and integrated controller and all the necessary fittings.
Hydro Multi-S booster sets are supplied as complete, pre-assembled and thoroughly tested systems, ready for installation. To ensure reliable operation, the booster set must be fitted with a suitable diaphragm tank. The pumps are automatically operated according to system demand by means of pressure switches (one for each pump).
Benefits
- Turnkey booster set – plug ‘n’ pump
- Easy to use
- Reliable
- Small footprint
- Emergency run function for higher security
- EFF1 motors fitted on CR variant from 1.1 kW – to 5.5 kW
- Simple control