Grundfos Unilift KP – Drainage pumps
The Unilift KP pump is designed for liquid transfer and drainage of clean or slightly dirty wastewater with the pump completely or partly submerged in the liquid.
The Unilift KP pump is designed for liquid transfer and drainage of clean or slightly dirty wastewater with the pump completely or partly submerged in the liquid.
Applications
-
Drainage of cellars or buildings
-
Pumping of domestic wastewater without toilet waste
-
Groundwater lowering
-
Emptying applications, e.g. in pools, tanks and vessels
-
Pumping applications within agriculture, the dairy industry, horticulture and the process industry.
Pumped liquids
Pumps without level switch or with float switch are suitable for the following liquids:
-
Clean, non-aggressive water
-
Slightly dirty (grey) wastewater.
If the pump has been used for other liquids than clean water, it should be flushed through with clean water immediately after use. The open-impeller construction ensures a free passage of solids up to a diameter of ø10 mm.