Temperature control mode
Temperature control mode is used in circulating systems without control valves to generate a variable flow, and systems where it is imporĀtant to have a constant temperature
Temperature control mode is used in circulating systems without control valves to generate a variable flow, and systems where it is important to have a constant temperature, e.g.:
- Single-pipe heating system
- Boiler shunts
- Heating systems with 3-way valves
- Air-con system with 3-way valves
- Domestic hot water circulation
Illustration
1: Constant speed pump
2: Temp./diff. temp. controlled