Grundfos PACO End Suction Pumps

Grundfos PACO end suction, single stage pumps are designed and built for high performance, durability, quality, and versatility of application. It is widely used in industry for HVAC, plumbing, industrial, and wastewater.

Grundfos PACO end suction, single stage pumps are designed and built for high performance, durability, quality, and versatility of application. It is widely used in industry for HVAC, plumbing, industrial, and wastewater.

Standard Features and Benefits

  • Francis vane impeller design increases efficiency and reduces NPSHr
  • Double volute design reduces radial loads, maximizing seal and bearing life reducing maintenance costs, and quieter operation
  • Footless volute establishes single point support for reducing alignment restrictions, which extends seal and bearing life
  • Footed bearing frame enhances ease of maintenance and provides proper support of rotating equipment during servicing
  • Back pull-out design enables maintenance without disturbing piping
  • Case wear rings promotes extended casing life, reducing maintenance costs and downtime
  • Integrally cast suction splitter reduces turbulence and pre rotation by provided laminar flow
  • Sealed for life bearings prevents environmental contamination and pump maintenance
  • Shaft sleeve increases seal life, while reducing maintenance and inventory costs
  • Flange connections from 2-1/2” discharge and lager and NPT from 2-1/2” smaller
  • Suction and discharge pressure gauge taps
  • Mechanical seal
 
Grundfos PACO LC, Close coupled pump design features a short shaft design for minimum overhang and minimum shaft deflection. Foot mounting is standard with additional steel or cast iron base plate. All models may be mounted vertically or horizontally with discharge connections available in several positions.
 
Grundfos PACO LCV, Close coupled vertically mounted pump design features a short shaft design for minimum overhang and minimum shaft deflection. All models provided with suction elbows in variety of sizes and lengths and include separate mounting stands. Discharge connections are available in several positions.
  
 
Grundfos PACO LF, Frame Mounted are ideal for heavy duty services. Pump is mounted on a structural steel base and is directly coupled through flexible coupling guard to the motor. Drip pan and drain tapping is included on bases.
 
                                                                                    1. PACO LF
                                                                                              2. PACO LC