Grundfos MLE motor all-in-one solution

The Grundfos MLE is an asynchronous motor with integrated frequency converter and controller.

 

The Grundfos MLE is an asynchronous motor with integrated frequency converter and controller. The MLE ranges from ½ hp to 10hp with single phase and three phase options.
Grundfos pumps equipped with MLE motors are called E-pumps. The E-pump models consist of MTRE, TPE, LME, LPE and CRE series pumps. The MLE is suitable for a variety of applications demanding reliable and cost efficient pump operation. The MLE is used in heating systems, pressure boosting, water treatment and commercial/industrial applications.